Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMP Male (Plug) Smooth Bore PCB Connector Thru Hole, Solder, Gold Plated Berllium Copper Body, Length 0.14 In

SKU: SC5359
Pricing
QUANTITYPRICE
1-24$72.99
25-49$69.34
50-99$65.69
100-249$62.77
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 66
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
SC5359
Datasheet
SC5359
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSMP
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency18 GHz
Termination TypePCB
Interface Type 1Thru Hole
Description

SMP Male (Plug) Smooth Bore PCB Connector Thru Hole, Solder, Gold Plated Berllium Copper Body, Length 0.14 In

SC5359 SMP male PCB smooth bore connector from Fairview Microwave has an interface type of thru hole and a 50 Ohm impedance. This SMP male connector uses shield attachment of solder attachment for the contact. Our male SMP PCB connector provides a minimum frequency of DC and a maximum frequency of 18 GHz.

SMP male PCB smooth bore RF connector has a ultem dielectric type and a VSWR of 1.25:1. This Fairview Microwave SMP PCB connector has a beryllium copper body with gold plating. Our SC5359 SMP connector uses beryllium copper contact and a gold plating material. This SMP male PCB smooth bore RF connector is RoHS compliant, you can find this SMP male PCB smooth bore connector datasheet specifications above.

Fairview Microwave male SMP connector purchases will ship the same day. Our SMP male thru hole connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SMP cable connector assemblies that will ship quickly from our location.