To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMP to 2.92mm Adapters RF Coaxial

Fairview Microwave SMP to 2.92mm adapters RF coaxial ship from our facility same-day. These RF components also referred to as Sub-Miniature Push-on, GPO compatible to 2.9mm, K connector, K Type, SMK adapter series. SMP to 2.92mm adapter products are regularly in stock. This SMP 2.92mm adapter series can be reversed to become 2.92mm to SMP adapter (also called adaptor in some countries) for the opposite direction. Fairview Microwave expert technical support and sales team are ready to provide answers to your questions about our SMP 2.92mm adapter 50 Ohm. SMP to 2.92mm adapter category includes 50 Ohm female or male to 50 Ohm female or male (jack or plug to jack or plug) gender. 40 GHz SMP 2.92mm adapter frequency maximums are available. Fairview Microwave coaxial SMP connector to 2.92mm connector adapter category is a between series design.

VSWR for this SMP to 2.92mm adapter category is 1.25:1. The Fairview Microwave website is where to find SMP to 2.92mm adapter RF coaxial between series designs within these 50 Ohm to 50 Ohm variations. SMP 2.92mm adapter datasheet specifications PDF including CAD drawing and dimensions are found on Fairview Microwave product detail pages for download. Fairview Microwave facilities are ISO registered and we have been in business since 1992 providing expertise and industry leading quality RF components like our 50 Ohm SMP to 2.92mm coaxial adapter product line.

SMP to 2.92mm adapters for RF coaxial include beryllium copper material on interface 1 bodies. SMP adapter connector 1 body plating example for these products is gold. Beryllium copper is the SMP adapter interface 1 contact material used to build these RF components from Fairview Microwave. SMP connector 1 contact plating material of gold is available, contact us for any updated options. Passivated stainless steel is an example of 2.92mm (interface number 2) body material. 2.92mm connector 2 contact plating material example is gold. 2.92mm to SMP adapter coaxial RF series (if/when reversed) is constructed from superior materials and adheres to high standards of specifications. Choose Fairview Microwave first, not just because of our SMP to 2.92mm adapters being in stock and shipping the same day, but for our vast breadth and depth of RF, microwave and millimeter wave components with the quality and expert support you need.