Fairview Microwave SMP to MMBX adapters RF coaxial ship from our facility same-day. These RF components also referred to as Sub-Miniature Push-on, GPO compatible to adapter series. SMP to MMBX adapter products are regularly in stock. This SMP MMBX adapter series can be reversed to become MMBX to SMP adapter (also called adaptor in some countries) for the opposite direction. Fairview Microwave expert technical support and sales team are ready to provide answers to your questions about our SMP MMBX adapter 50 Ohm. SMP to MMBX adapter category includes 50 Ohm female to 50 Ohm plug (jack to male) gender. 6 GHz SMP MMBX adapter frequency maximums are available. Fairview Microwave coaxial SMP connector to MMBX connector adapter category is a between series design.
VSWR for this SMP to MMBX adapter category is 1.25:1. The Fairview Microwave website is where to find (push on) SMP to MMBX adapter RF coaxial between series designs within these 50 Ohm to 50 Ohm variations. SMP MMBX adapter datasheet specifications PDF including CAD drawing and dimensions are found on Fairview Microwave product detail pages for download. Fairview Microwave facilities are ISO registered and we have been in business since 1992 providing expertise and industry leading quality RF components like our 50 Ohm SMP to MMBX coaxial adapter product line.
SMP to MMBX adapters for RF coaxial include beryllium copper material on interface 1 bodies. SMP adapter connector 1 body plating example for these products is gold. Beryllium copper is the SMP adapter interface 1 contact material used to build these RF components from Fairview Microwave. SMP connector 1 contact plating material of gold is available, contact us for any updated options. Beryllium copper is an example of MMBX (interface number 2) body material. MMBX connector 2 contact plating material example is gold. MMBX to SMP adapter coaxial RF series (if/when reversed) is constructed from superior materials and adheres to high standards of specifications. Choose Fairview Microwave first, not just because of our SMP to MMBX adapters being in stock and shipping the same day, but for our vast breadth and depth of RF, microwave and millimeter wave components with the quality and expert support you need.