Fairview Microwave SMP to SMP adapters RF coaxial ship from our facility same-day. These RF components also referred to as Sub-Miniature Push-on, GPO compatible to Sub-Miniature Push-on, GPO compatible adapter series. SMP to SMP adapter products are regularly in stock. RF components in this category include SMP to SMP adapters which are precision. Precision SMP to SMP adapter series are specialized for those applications. Fairview Microwave expert technical support and sales team are ready to provide answers to your questions about our SMP SMP adapter 50 Ohm. SMP to SMP adapter category includes 50 Ohm female or male to 50 Ohm female or male (jack or plug to jack or plug) gender. 26.5 and 40 GHz SMP SMP adapter frequency maximums are available. Fairview Microwave coaxial SMP connector to SMP connector adapter category is a in-series design.
VSWR for this SMP to SMP adapter category is 1.2:1, 1.25:1, 1.3:1 or 1.4:1. The Fairview Microwave website is where to find (FD or SB) SMP to SMP adapter RF coaxial in-series designs within these 50 Ohm to 50 Ohm precision variations. SMP SMP adapter datasheet specifications PDF including CAD drawing and dimensions are found on Fairview Microwave product detail pages for download. Fairview Microwave facilities are ISO registered and we have been in business since 1992 providing expertise and industry leading quality RF components like our 50 Ohm SMP to SMP coaxial adapter product line.
SMP to SMP adapters for RF coaxial include beryllium copper or passivated stainless steel material on interface 1 bodies. SMP adapter connector 1 body plating example for these products is gold. Beryllium copper is the SMP adapter interface 1 contact material used to build these RF components from Fairview Microwave. SMP connector 1 contact plating material of gold, gold over nickel is available, contact us for any updated options. beryllium copper or passivated stainless steel is an example of SMP (interface number 2) body material. SMP connector 2 contact plating material example is gold, gold over nickel. Choose Fairview Microwave first, not just because of our SMP to SMP adapters being in stock and shipping the same day, but for our vast breadth and depth of RF, microwave and millimeter wave components with the quality and expert support you need.