To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

RF Adapter, SMPS Female (Jack) to SMPS Female (Jack) Spring Loaded

SKU: FMAD9989
Pricing
QUANTITYPRICE
1-24$297.00
25-49$282.15
50-99$267.30
100-249$255.42
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 25
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Connector Series 1SMPS
Connector Gender 1Female
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 2SMPS
Connector Gender 2Female
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max40 GHz
Adapter Body StyleStraight
Connector Mount Method 1None
Connector Body Material 1Beryllium Copper
Connector Body Plating 1Gold
Connector Mount Method 2None
Connector Body Material 2Beryllium Copper
Connector Body Plating 2Gold
Description

RF Adapter, SMPS Female (Jack) to SMPS Female (Jack) Spring Loaded

SMPS adapter FMAD9989 from Fairview Microwave is part of a very large selection of in-stock interconnect RF components. Our threaded SMPS to threaded SMPS adapter is a coaxial adapter design with a 50 Ohm impedance.This threaded SMPS to threaded SMPS adapter is constructed with female gender on side 1 and female gender on side 2. FMAD9989 SMPS female to SMPS female coaxial adapter from Fairview Microwave has a straight body style. This straight SMPS connector adapter is an in-line RF adapter design. Additionally, RF adapters can be utilized to protect connectors on expensive equipment where the number of connect and disconnect cycles is high.

Our MIL-STD-202, Method 106, Less Step 7B between series connection type RF adapter operates at 40 GHz, makes connections in tight spaces easier. The beryllium copper RF adapter can be used to make connections between two connector types that would not otherwise mate. This SMPS adapter is constructed from beryllium copper contact with gold contact plating. The Fairview Microwave's FMAD9989 between series RF adapter has a gold connector plating and operates at a temperature range of -55 to -165 degrees C.

Fairview Microwave SMPS female to SMPS female adapter is part of over one million RF microwave and millimeter wave components in stock. Our straight SMPS adapter is ready for same business day purchase and shipping worldwide. We also stock and/or custom build SMPS coaxial cables that ship quickly from our facility for all your RF adapter component needs.