To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SPDT Latching DC to 3 GHz Electro-Mechanical Relay Switch, Hot Switching, up to 400W, 24V, SMT

SKU: SEMS-4089-SPDT-SM
DISCONTINUED PRODUCT
Search for alternative
Electromechanical Relay Switches.
Key Specifications
Key Specifications.
Connector SeriesSMT
Switch DesignSPDT
Minimum FrequencyDC
Maximum Frequency3 GHz
Impedance50 Ohm
Maximum Input Power (CW)175 Watts
Maximum VSWR1.35:1
Maximum Insertion Loss0.3 dB
Minimum Isolation40 dB
Description

SPDT Latching DC to 3 GHz Electro-Mechanical Relay Switch, Hot Switching, up to 400W, 24V, SMT

RF electromechanical relay coax switch part number SEMS-4089-SPDT-SM from Fairview Microwave is one of a huge selection of coaxial switching products for radio, antenna and other types of RF components for typical use, production, laboratory test and measurement, defense / military, etc. which are specifically ready for quick shipment. This electromechanical RF relay switch is manufactured in a SPDT design (Single Pole Double Throw) with latching actuator and SMT ports. Our coaxial SPDT electromechanical RF relay switch is rated for a maximum frequency of 3 GHz and a maximum power of 175 Watts (CW).

Electromechanical relay single pole double throw RF switch from Fairview Microwave has a control voltage of 24 Volts and a current of 32 mA. This coaxial electro-mechanical RF relay switch is rated for an insertion loss maximum of 0.3 dB and a minimum isolation of 40 dB. Features of this SPDT coaxial relay include: hot switching and other RF switch specs and features for this electro mechanical relay part number SEMS-4089-SPDT-SM can be found on its radio frequency electromechanical coax relay switch specifications datasheet PDF above.

Fairview Microwave is where to buy a SPDT electromechanical RF relay switch for quick shipment worldwide because this is just one of more than a million RF parts we have available. We also stock a wide selection of other radio frequency electro-mechanical switch relay products that will ship the same day. Single pole double throw RF/microwave and millimeter wave switches for radio, antenna, other types of RF component connections in typical use, production, test and measurement labs, military / defense, etc. are in stock and ship same day from our warehouse.