Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SP10T NO DC to 20 GHz Electro-Mechanical Relay Switch, up to 90W, 28V, SMA

SKU: FMSW6410
Pricing
QUANTITYPRICE
1-4$4,370.00
5-9$4,195.20
10-24$4,020.40
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 3
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Connector SeriesSMA
Connector GenderFemale
Switch DesignSP10T
Minimum FrequencyDC
Maximum Frequency20 GHz
Impedance50 Ohm
Maximum Input Power (CW)60 Watts
Maximum VSWR1.8:1
Maximum Insertion Loss0.7 dB
Minimum Isolation70 dB
Description

SP10T NO DC to 20 GHz Electro-Mechanical Relay Switch, up to 90W, 28V, SMA

RF electromechanical relay coax switch part number FMSW6410 from Fairview Microwave is one of a huge selection of coaxial switching products for radio, antenna and other types of RF components for typical use, production, laboratory test and measurement, defense / military, etc. which are specifically ready for quick shipment. This electromechanical RF relay switch is manufactured in a SP10T design (Single Pole Ten Throw) with normally open actuator and SMA ports. Our coaxial SP10T electromechanical RF relay switch is rated for a maximum frequency of 20 GHz and a maximum power of 60 Watts (CW).

Electromechanical relay single pole ten throw RF switch from Fairview Microwave has a control voltage of 28 Volts and a current of 90 mA. This coaxial electro-mechanical RF relay switch is rated for an insertion loss maximum of 0.7 dB and a minimum isolation of 70 dB. Features of this SP10T coaxial relay include: other RF switch specs and features for this electro mechanical relay part number FMSW6410 can be found on its radio frequency electromechanical coax relay switch specifications datasheet PDF above.

Fairview Microwave is where to buy a SP10T electromechanical RF relay switch for quick shipment worldwide because this is just one of more than a million RF parts we have available. We also stock a wide selection of other radio frequency electro-mechanical switch relay products that will ship the same day. Single pole ten throw RF/microwave and millimeter wave switches for radio, antenna, other types of RF component connections in typical use, production, test and measurement labs, military / defense, etc. are in stock and ship same day from our warehouse.