To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SP10T NO DC to 18 GHz Electro-Mechanical Relay Switch, up to 240W, 28V, SMA

SKU: SEMS-4074-SP10T-SMA
Pricing
QUANTITYPRICE
1-4$1,201.07
5-9$1,153.03
10-24$1,104.98
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 2
Same day Shipping
Same-Day Shipping
Order in the next
Key Specifications
Key Specifications.
Connector SeriesSMA
Connector GenderFemale
Switch DesignSP10T
Minimum FrequencyDC
Maximum Frequency18 GHz
Impedance50 Ohm
Maximum Input Power (CW)100 Watts
Maximum VSWR1.7:1
Maximum Insertion Loss0.7 dB
Minimum Isolation55 dB
Description

SP10T NO DC to 18 GHz Electro-Mechanical Relay Switch, up to 240W, 28V, SMA

RF electromechanical relay coax switch part number SEMS-4074-SP10T-SMA from Fairview Microwave is one of a huge selection of coaxial switching products for radio, antenna and other types of RF components for typical use, production, laboratory test and measurement, defense / military, etc. which are specifically ready for quick shipment. This electromechanical RF relay switch is manufactured in a SP10T design (Single Pole Ten Throw) with normally open actuator and SMA ports. Our coaxial SP10T electromechanical RF relay switch is rated for a maximum frequency of 18 GHz and a maximum power of 100 Watts (CW).

Electromechanical relay single pole ten throw RF switch from Fairview Microwave has a control voltage of 28 Volts and a current of 102 mA. This coaxial electro-mechanical RF relay switch is rated for an insertion loss maximum of 0.7 dB and a minimum isolation of 55 dB. Features of this SP10T coaxial relay include: other RF switch specs and features for this electro mechanical relay part number SEMS-4074-SP10T-SMA can be found on its radio frequency electromechanical coax relay switch specifications datasheet PDF above.

Fairview Microwave is where to buy a SP10T electromechanical RF relay switch for quick shipment worldwide because this is just one of more than a million RF parts we have available. We also stock a wide selection of other radio frequency electro-mechanical switch relay products that will ship the same day. Single pole ten throw RF/microwave and millimeter wave switches for radio, antenna, other types of RF component connections in typical use, production, test and measurement labs, military / defense, etc. are in stock and ship same day from our warehouse.