Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SP4T Electromechanical Relay Normally Open Switch DC to 12.4 GHz, 2M Lifecycles, N, 160 Watts, 28V, Solder Pins

SKU: FMSW6503
Pricing
QUANTITYPRICE
1-4$2,330.00
5-9$2,236.80
10-24$2,143.60
25-99$2,050.40
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMSW6503
Datasheet
FMSW6503
3D CAD Model (.step)
Key Specifications
Key Specifications.
Connector SeriesN
Connector GenderFemale
Switch DesignSP4T
Minimum FrequencyDC
Maximum Frequency12.4 GHz
Impedance50 Ohm
Maximum Input Power (CW)160 Watts
Maximum VSWR1.7:1
Maximum Insertion Loss0.7 dB
Minimum Isolation60 dB
Description

SP4T Electromechanical Relay Normally Open Switch DC to 12.4 GHz, 2M Lifecycles, N, 160 Watts, 28V, Solder Pins

RF electromechanical relay coax switch part number FMSW6503 from Fairview Microwave is one of a huge selection of coaxial switching products for radio, antenna and other types of RF components which are specifically ready for quick shipment. This electromechanical RF relay switch is manufactured in a SP4T design (Single Pole Four Throw) with normally open actuator and N ports. Our coaxial SP4T electromechanical RF switch is rated for a maximum frequency of 12.4 GHz and a maximum power of 160 watts (CW).

Electromechanical 160W relay single pole four throw RF switch from Fairview Microwave has a control voltage of 28V. This coaxial electromechanical RF relay switch FMSW6503 is rated for a maximum insertion loss of 0.7 dB and a minimum isolation of 60 dB. Features of this Min Freq to 12.4 GHz SP4T coaxial relay include other RF switch functions. These specs and features for this electromechanical relay part number FMSW6503 can be found on its 12.4 GHz radio frequency 28V coax switch specifications data-sheet PDF above.

Fairview Microwave is where to buy a Min Freq 12.4 GHz SP4T electromechanical RF relay switch for quick shipment worldwide and this and a minimum isolation of 60 dB isolation FMSW6503 is just one of more than a million parts we have available. We also stock a wide selection of other 28V radio frequency switch relay products that will ship the same day. Single pole four throw 160 watt RF wave, microwave and millimeter-wave relay switches for radios, antennas, and other types of coaxial with SMA port component connections are in stock and ship same day from our warehouse.