Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SPDT Failsafe DC to 10 GHz Electro-Mechanical Relay Switch, 50W, 28V, TNC

SKU: FMSW6199
Pricing
QUANTITYPRICE
1-4$1,466.03
5-9$1,407.39
10-24$1,348.75
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Remaining Quantity Available:1
Same day Shipping
Same-Day Shipping
Order in the next
DISCONTINUED PRODUCT
Replaced By: FMSW6438
Product Documents
Key Specifications
Key Specifications.
Connector SeriesTNC
Connector GenderFemale
Switch DesignSPDT
Minimum FrequencyDC
Maximum Frequency10 GHz
Impedance50 Ohm
Maximum Input Power (CW)50 Watts
Maximum VSWR1.6:1
Maximum Insertion Loss0.6 dB
Minimum Isolation60 dB
Description

SPDT Failsafe DC to 10 GHz Electro-Mechanical Relay Switch, 50W, 28V, TNC

RF electromechanical relay coax switch part number FMSW6199 from Fairview Microwave is one of a huge selection of coaxial switching products for radio, antenna and other types of RF components for typical use, production, laboratory test and measurement, defense / military, etc. which are specifically ready for quick shipment. This electromechanical RF relay switch is manufactured in a SPDT design (Single Pole Double Throw) with failsafe actuator and TNC ports. Our coaxial SPDT electromechanical RF relay switch is rated for a maximum frequency of 10 GHz and a maximum power of 50 Watts (CW).

Electromechanical relay single pole double throw RF switch from Fairview Microwave has a control voltage of 28 Volts and a current of 125 mA. This coaxial electro-mechanical RF relay switch is rated for an insertion loss maximum of 0.6 dB and a minimum isolation of 60 dB. Features of this SPDT coaxial relay include: other RF switch specs and features for this electro mechanical relay part number FMSW6199 can be found on its radio frequency electromechanical coax relay switch specifications datasheet PDF above.

Fairview Microwave is where to buy a SPDT electromechanical RF relay switch for quick shipment worldwide because this is just one of more than a million RF parts we have available. We also stock a wide selection of other radio frequency electro-mechanical switch relay products that will ship the same day. Single pole double throw RF/microwave and millimeter wave switches for radio, antenna, other types of RF component connections in typical use, production, test and measurement labs, military / defense, etc. are in stock and ship same day from our warehouse.