Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SP6T Electromechanical Relay Normally Open Switch, DC to 26.5 GHz, 2M Lifecycles, 20W, 28V, SMA, Solder Pins

SKU: FMSW6487
Pricing
QUANTITYPRICE
1-4$1,530.00
5-9$1,468.80
10-24$1,407.60
25-99$1,346.40
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMSW6487
Datasheet
FMSW6487
3D CAD Model (.step)
Key Specifications
Key Specifications.
Connector SeriesSMA
Connector GenderFemale
Switch DesignSP6T
Minimum FrequencyDC
Maximum Frequency26.5 GHz
Impedance50 Ohm
Maximum Input Power (CW)20 Watts
Maximum VSWR1.8:1
Maximum Insertion Loss0.8 dB
Minimum Isolation50 dB
Description

SP6T Electromechanical Relay Normally Open Switch, DC to 26.5 GHz, 2M Lifecycles, 20W, 28V, SMA, Solder Pins

RF electromechanical relay coax switch part number FMSW6487 from Fairview Microwave is one of a huge selection of coaxial switching products for radio, antenna and other types of RF components which are specifically ready for quick shipment. This electromechanical RF relay switch is manufactured in a SP6T design (Single Pole Six Throw) with normally open actuator and SMA ports. Our coaxial SP6T electromechanical RF switch is rated for a maximum frequency of 26.5 GHz and a maximum power of 20 watts (CW).

Electromechanical 20W relay single pole six throw RF switch from Fairview Microwave has a control voltage of 28V. This coaxial electromechanical RF relay switch FMSW6487 is rated for a maximum insertion loss of 0.8 dB and a minimum isolation of 50 dB. Features of this Min Freq to 26.5 GHz SP6T coaxial relay include other RF switch functions. These specs and features for this electromechanical relay part number FMSW6487 can be found on its 26.5 GHz radio frequency 28V coax switch specifications data-sheet PDF above.

Fairview Microwave is where to buy a Min Freq 26.5 GHz SP6T electromechanical RF relay switch for quick shipment worldwide and this and a minimum isolation of 50 dB isolation FMSW6487 is just one of more than a million parts we have available. We also stock a wide selection of other 28V radio frequency switch relay products that will ship the same day. Single pole six throw 20 watt RF wave, microwave and millimeter-wave relay switches for radios, antennas, and other types of coaxial with SMA port component connections are in stock and ship same day from our warehouse.