To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396
Cart (0)

SP6T NO DC to 40 GHz Electro-Mechanical Relay Switch, Indicators, TTL, Diodes, 3W, 12V, 2.92mm

SKU: FMSW6144
Pricing
QUANTITYPRICE
1-4$7,090.28
5-9$6,806.67
10-24$6,523.06
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Remaining Quantity Available:5
Same day Shipping
Same-Day Shipping
Order in the next
DISCONTINUED PRODUCT
Replaced By: FMSW6458
Product Documents
Key Specifications
Key Specifications.
Connector Series2.92mm
Connector GenderFemale
Switch DesignSP6T
Minimum FrequencyDC
Maximum Frequency40 GHz
Impedance50 Ohm
Maximum Input Power (CW)3 Watts
Maximum VSWR2:1
Maximum Insertion Loss1 dB
Minimum Isolation50 dB
Description

SP6T NO DC to 40 GHz Electro-Mechanical Relay Switch, Indicators, TTL, Diodes, 3W, 12V, 2.92mm

RF electromechanical relay coax switch part number FMSW6144 from Fairview Microwave is one of a huge selection of coaxial switching products for radio, antenna and other types of RF components for typical use, production, laboratory test and measurement, defense / military, etc. which are specifically ready for quick shipment. This electromechanical RF relay switch is manufactured in a SP6T design (Single Pole Six Throw) with normally open actuator and 2.92mm ports. Our coaxial SP6T electromechanical RF relay switch is rated for a maximum frequency of 40 GHz and a maximum power of 3 Watts (CW).

Electromechanical relay single pole six throw RF switch from Fairview Microwave has a control voltage of 12 Volts. This coaxial electro-mechanical RF relay switch is rated for an insertion loss maximum of 1 dB and a minimum isolation of 50 dB. Features of this SP6T coaxial relay include: indicators, TTL logic, diodes and other RF switch specs and features for this electro mechanical relay part number FMSW6144 can be found on its radio frequency electromechanical coax relay switch specifications datasheet PDF above.

Fairview Microwave is where to buy a SP6T electromechanical RF relay switch for quick shipment worldwide because this is just one of more than a million RF parts we have available. We also stock a wide selection of other radio frequency electro-mechanical switch relay products that will ship the same day. Single pole six throw RF/microwave and millimeter wave switches for radio, antenna, other types of RF component connections in typical use, production, test and measurement labs, military / defense, etc. are in stock and ship same day from our warehouse.