Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SP6T NO DC to 6 GHz Electro-Mechanical Relay Switch, up to 80W, 28V, SMA

SKU: SEMS-4083-SP6T-SMA
Pricing
QUANTITYPRICE
1-4$741.09
5-9$711.45
10-24$681.80
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 4
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
SEMS-4083-SP6T-SMA
Datasheet
SEMS-4083-SP6T-SMA
3D CAD Model (.step)
Key Specifications
Key Specifications.
Connector SeriesSMA
Connector GenderFemale
Switch DesignSP6T
Minimum FrequencyDC
Maximum Frequency6 GHz
Impedance50 Ohm
Maximum Input Power (CW)70 Watts
Maximum VSWR1.3:1
Maximum Insertion Loss0.3 dB
Minimum Isolation70 dB
Description

SP6T NO DC to 6 GHz Electro-Mechanical Relay Switch, up to 80W, 28V, SMA

RF electromechanical relay coax switch part number SEMS-4083-SP6T-SMA from Fairview Microwave is one of a huge selection of coaxial switching products for radio, antenna and other types of RF components for typical use, production, laboratory test and measurement, defense / military, etc. which are specifically ready for quick shipment. This electromechanical RF relay switch is manufactured in a SP6T design (Single Pole Six Throw) with normally open actuator and SMA ports. Our coaxial SP6T electromechanical RF relay switch is rated for a maximum frequency of 6 GHz and a maximum power of 70 Watts (CW).

Electromechanical relay single pole six throw RF switch from Fairview Microwave has a control voltage of 28 Volts and a current of 110 mA. This coaxial electro-mechanical RF relay switch is rated for an insertion loss maximum of 0.3 dB and a minimum isolation of 70 dB. Features of this SP6T coaxial relay include: other RF switch specs and features for this electro mechanical relay part number SEMS-4083-SP6T-SMA can be found on its radio frequency electromechanical coax relay switch specifications datasheet PDF above.

Fairview Microwave is where to buy a SP6T electromechanical RF relay switch for quick shipment worldwide because this is just one of more than a million RF parts we have available. We also stock a wide selection of other radio frequency electro-mechanical switch relay products that will ship the same day. Single pole six throw RF/microwave and millimeter wave switches for radio, antenna, other types of RF component connections in typical use, production, test and measurement labs, military / defense, etc. are in stock and ship same day from our warehouse.