Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SPDT, IP64 Rated Electromechanical Relay Failsafe Switch, DC to 12 GHz, 600W, 12VDC, N

SKU: FMSW6519
Pricing
QUANTITYPRICE
1-4$979.00
5-9$939.84
10-24$900.68
25-99$861.52
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 2
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Connector SeriesN
Connector GenderFemale
Switch DesignSPDT
Minimum FrequencyDC
Maximum Frequency12 GHz
Impedance50 Ohm
Maximum VSWR1.4:1
Maximum Insertion Loss0.5 dB
Minimum Isolation60 dB
Description

SPDT, IP64 Rated Electromechanical Relay Failsafe Switch, DC to 12 GHz, 600W, 12VDC, N

The RF electromechanical relay coax switch part number FMSW6519 from Fairview Microwave is one of a huge selection of coaxial switching products for radio, antenna and other types of RF components which are specifically ready for quick shipment. This electromechanical RF relay switch is manufactured in a SPDT design (Single Pole Double Throw) with failsafe actuator and N ports. Our coaxial SPDT electromechanical RF switch is rated for a maximum frequency of 12 GHz.

This electromechanical relay SPDT RF switch from Fairview Microwave has a control voltage of 13V and maximum VSWR of 1.4:1. Our FMSW6519 coaxial electromechanical RF relay switch FMSW6519 is rated for a maximum insertion loss of 0.5 dB and a minimum isolation of 60 dB. This RF switch operates at a frequency ranging from DC to 12 GHz. This FMSW6519 SPDT electromechanical relay switch has an IP64 ingress protection rating with a Level 1 moisture seal.

The Fairview Microwave’s FMSW6519 is a ruggedized electromechanical relay switch SPDT which has a N female connector port and a failsafe actuator for preventing system failure. The SPDT RF switches have max VSWR 1.4:1 and are used for aerospace & defense, test & measurement, microwave radio systems, military & commercial communication systems, research & development, SATCOM, wireless communications, enterprise and IoT applications. This electromechanical RF switch operates between -54 to 85 degree C temperature and has solder terminals control connector type.

The Fairview Microwave is where to buy a DC - 12 GHz SPDT electromechanical RF relay switch for quick shipment worldwide and this 60 dB isolation FMSW6519 is just one of more than a million parts we have available. We also stock a wide selection of other 13V radio frequency switch relay products that will ship the same day. For further information on similar products, our expert technical support and trained sales team can get you to the perfect RF electromechanical relay switches as per your requirement.