Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SPDT, Electromechanical Relay Failsafe Switch, DC to 43 GHz, 12VDC, 10W, Solder Terminals, 2.92mm

SKU: FMSW7279
Pricing
QUANTITYPRICE
1-4$1,038.18
5-9$996.65
10-24$955.13
25-99$913.60
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Connector Series2.92mm
Connector GenderFemale
Switch DesignSPDT
Minimum FrequencyDC
Maximum Frequency43 GHz
Maximum Input Power (CW)10 Watts
Maximum VSWR1.9:1
Maximum Insertion Loss1.2 dB
Minimum Isolation40 dB
Description

SPDT, Electromechanical Relay Failsafe Switch, DC to 43 GHz, 12VDC, 10W, Solder Terminals, 2.92mm

The RF electromechanical relay switch part number FMSW7279 from Fairview Microwave is one of a huge selection of coaxial switching products for radio, antennas and other types of RF components that are specifically ready for quick shipment. This electromechanical relay switch is manufactured in a SPDT design with a failsafe actuator and 2.92mm ports. Our coaxial SPDT electromechanical RF switch is rated for a maximum frequency of 43 GHz and a maximum power of 10 watts (CW).

The 10 watts electromechanical relay SPDT RF switch from Fairview Microwave has a control voltage of 13 Volts and maximum VSWR of 1.9:1. This FMSW7279 coaxial electromechanical relay switch has a maximum insertion loss of 1.2 dB and a minimum isolation of 40 dB. This RF switch operates at a frequency ranging from DC to 43 GHz. Our high-quality 43 GHz RF relay switch comes with a typical operating voltage of 12 Volts. The failsafe electromechanical switch has a maximum switch speed of 20 ms and a housing plating of electroless nickel.

Fairview Microwave’s FMSW7279 SPDT RF switch with a maximum actuating set current of 200 mA has a length of 2.05 inches, width of 1.5 inches, and height of 0.52 inches. This electromechanical switch with solder terminals can operate at temperatures ranging from -25 to 65 degrees C. Additional dimensions and specifications for this electromechanical relay switch are on our downloadable PDF datasheet above.

Fairview Microwave is where to buy a 43 GHz SPDT electromechanical RF relay switch for quick shipment worldwide, and this FMSW7279 is just one of more than a million parts we have available. We also stock a wide selection of other 13 Volts radio frequency switches that will ship the same day. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF electromechanical relay switches as per your requirement.