Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SPDT Electromechanical Relay Latching Switch, DC to 26.5 GHz, 2M Lifecycles, 20W, 12V Self Cut Off, Diodes, SMA, Solder Pins

SKU: FMSW6477
Pricing
QUANTITYPRICE
1-4$595.00
5-9$571.20
10-24$547.40
25-99$523.60
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 2
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMSW6477
Datasheet
FMSW6477
3D CAD Model (.step)
Key Specifications
Key Specifications.
Connector SeriesSMA
Connector GenderFemale
Switch DesignSPDT
Minimum FrequencyDC
Maximum Frequency26.5 GHz
Impedance50 Ohm
Maximum Input Power (CW)20 Watts
Maximum VSWR1.7:1
Maximum Insertion Loss0.6 dB
Minimum Isolation50 dB
Description

SPDT Electromechanical Relay Latching Switch, DC to 26.5 GHz, 2M Lifecycles, 20W, 12V Self Cut Off, Diodes, SMA, Solder Pins

RF electromechanical relay coax switch part number FMSW6477 from Fairview Microwave is one of a huge selection of coaxial switching products for radio, antenna and other types of RF components which are specifically ready for quick shipment. This electromechanical RF relay switch is manufactured in a SPDT design (Single Pole Double Throw) with latching actuator and SMA ports. Our coaxial SPDT electromechanical RF switch is rated for a maximum frequency of 26.5 GHz and a maximum power of 20 watts (CW).

Electromechanical 20W relay single pole double throw RF switch from Fairview Microwave has a control voltage of 12V. This coaxial electromechanical RF relay switch FMSW6477 is rated for a maximum insertion loss of 0.6 dB and a minimum isolation of 50 dB. Features of this Min Freq to 26.5 GHz SPDT coaxial relay include self-cut-off and other RF switch functions. These specs and features for this electromechanical relay part number FMSW6477 can be found on its 26.5 GHz radio frequency 12V coax switch specifications data-sheet PDF above.

Fairview Microwave is where to buy a Min Freq 26.5 GHz SPDT electromechanical RF relay switch for quick shipment worldwide and this and a minimum isolation of 50 dB isolation FMSW6477 is just one of more than a million parts we have available. We also stock a wide selection of other 12V radio frequency switch relay products that will ship the same day. Single pole double throw 20 watt RF wave, microwave and millimeter-wave relay switches for radios, antennas, and other types of coaxial with SMA port component connections are in stock and ship same day from our warehouse.