Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396
Cart (0)

SPDT Latching DC to 40 GHz Electro-Mechanical Relay Switch, Self Cut Off, Diodes, 5W, 12V, 2.92mm

SKU: FMSW6106
Pricing
QUANTITYPRICE
1-4$1,221.83
5-9$1,172.96
10-24$1,124.08
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 2
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Connector Series2.92mm
Connector GenderFemale
Switch DesignSPDT
Minimum FrequencyDC
Maximum Frequency40 GHz
Impedance50 Ohm
Maximum Input Power (CW)5 Watts
Maximum VSWR2:1
Maximum Insertion Loss0.9 dB
Minimum Isolation50 dB
Description

SPDT Latching DC to 40 GHz Electro-Mechanical Relay Switch, Self Cut Off, Diodes, 5W, 12V, 2.92mm

RF electromechanical relay coax switch part number FMSW6106 from Fairview Microwave is one of a huge selection of coaxial switching products for radio, antenna and other types of RF components for typical use, production, laboratory test and measurement, defense / military, etc. which are specifically ready for quick shipment. This electromechanical RF relay switch is manufactured in a SPDT design (Single Pole Double Throw) with latching actuator and 2.92mm ports. Our coaxial SPDT electromechanical RF relay switch is rated for a maximum frequency of 40 GHz and a maximum power of 5 Watts (CW).

Electromechanical relay single pole double throw RF switch from Fairview Microwave has a control voltage of 12 Volts. This coaxial electro-mechanical RF relay switch is rated for an insertion loss maximum of 0.9 dB and a minimum isolation of 50 dB. Features of this SPDT coaxial relay include: self cut off, diodes and other RF switch specs and features for this electro mechanical relay part number FMSW6106 can be found on its radio frequency electromechanical coax relay switch specifications datasheet PDF above.

Fairview Microwave is where to buy a SPDT electromechanical RF relay switch for quick shipment worldwide because this is just one of more than a million RF parts we have available. We also stock a wide selection of other radio frequency electro-mechanical switch relay products that will ship the same day. Single pole double throw RF/microwave and millimeter wave switches for radio, antenna, other types of RF component connections in typical use, production, test and measurement labs, military / defense, etc. are in stock and ship same day from our warehouse.