To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SPF-250 Low Loss Corrugated Coax Cable Black FRPE Jacket Superflexible Fire Rated

SKU: SPF-250-BULK
Pricing
QUANTITY (FEET)PRICE
1-24$3.18
25-49$3.05
50-99$2.96
100-249$2.89
250+Call
* All Prices are in US Dollars and do not include duties
* Quantity selected indicates total length of bulk cable(i.e.inputing 10 indicates a 10 foot section),Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.
Buy
 

bbb

Available Feet: 44
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Generic NameSPF-250
Flex TypeCorrugated
Impedance50 Ohm
Dielectric TypeFoam PE
Velocity of Propagation83 %
Jacket Diameter0.303 in
Jacket MaterialFRPE
No. of Shields1
Passive Intermodulation-160 dBc
Frequency, Max6 GHz
Max Operating Temperature85 deg C
Center Conductor TypeSolid
Inner Conductor, Number of Strands1
Minimum Bend Radius, One Time1.25 in
Coax TypeCoax
Description

SPF-250 Low Loss Corrugated Coax Cable Black FRPE Jacket Superflexible Fire Rated

SPF-250 coax cable from Fairview is only one of a large number of radio frequency twinaxial and coaxial cable types specifically stocked to be ready for quick shipment. Fairview Microwave SPF-250-BULK coax cable is manufactured in a corrugated design and has a 50 Ohm impedance.This low loss corrugated 50 Ohm coax cable SPF-250 is constructed with a 0.303 inch diameter and FRPE jacket.

SPF-250 SPF-250-BULK corrugated 50 Ohm coax cable with FRPE jacket is rated for a 6 GHz maximum operating frequency. This 50 Ohm 0.303 inch diameter and low loss corrugated coax cable is built with a shield count of 1.

Fairview Microwave SPF-250 coax is constructed with Foam PE dielectric and a maximum operating temperature of 85 degrees C. SPF-250 coax cable specs for this wire properties can be found on its RF coax cable SPF-250 datasheet PDF specifications above.

SPF-250 cable is part of more than one million RF, microwave and millimeter wave parts in stock at Fairview. This low loss SPF-250 coax cable is ready to buy and can be shipped worldwide. Fairview also maintains a wide selection of other radio frequency twinaxial and coaxial cable types that ship same-day from our warehouse as with the rest of our other RF/microwave and millimeter wave components.