To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SPF-500 Low Loss Corrugated Coax Cable Black FRPE Jacket Superflexible Fire Rated

SKU: SPF-500-BULK
Pricing
QUANTITY (FEET)PRICE
1-24$4.59
25-49$4.41
50-99$4.27
100-249$4.18
250+Call
* All Prices are in US Dollars and do not include duties
* Quantity selected indicates total length of bulk cable(i.e.inputing 10 indicates a 10 foot section),Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.
Buy
 

bbb

Available Feet: 10
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Generic NameSPF-500
Flex TypeCorrugated
Impedance50 Ohm
Dielectric TypeFoam PE
Velocity of Propagation83 %
Jacket Diameter0.545 in
Jacket MaterialFRPE
No. of Shields1
Passive Intermodulation-158 dBc
Frequency, Max6 GHz
Max Operating Temperature85 deg C
Center Conductor TypeSolid
Inner Conductor, Number of Strands1
Minimum Bend Radius, One Time2.25 in
Coax TypeCoax
Description

SPF-500 Low Loss Corrugated Coax Cable Black FRPE Jacket Superflexible Fire Rated

SPF-500 coax cable from Fairview is only one of a large number of radio frequency twinaxial and coaxial cable types specifically stocked to be ready for quick shipment. Fairview Microwave SPF-500-BULK coax cable is manufactured in a corrugated design and has a 50 Ohm impedance.This low loss corrugated 50 Ohm coax cable SPF-500 is constructed with a 0.545 inch diameter and FRPE jacket.

SPF-500 SPF-500-BULK corrugated 50 Ohm coax cable with FRPE jacket is rated for a 6 GHz maximum operating frequency. This 50 Ohm 0.545 inch diameter and low loss corrugated coax cable is built with a shield count of 1.

Fairview Microwave SPF-500 coax is constructed with Foam PE dielectric and a maximum operating temperature of 85 degrees C. SPF-500 coax cable specs for this wire properties can be found on its RF coax cable SPF-500 datasheet PDF specifications above.

SPF-500 cable is part of more than one million RF, microwave and millimeter wave parts in stock at Fairview. This low loss SPF-500 coax cable is ready to buy and can be shipped worldwide. Fairview also maintains a wide selection of other radio frequency twinaxial and coaxial cable types that ship same-day from our warehouse as with the rest of our other RF/microwave and millimeter wave components.