Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SPI Frequency Synthesizer PLL, 1 GHz to 6.4 GHz, +15 dBm Pout, 10 Hz Step, 100 MHz Reference, -90 dBc/Hz Phase Noise, +4.75 Vdc, SMA

SKU: FMSN3910
Pricing
QUANTITYPRICE
1-4$3,840.00
5-9$3,686.40
10-24$3,532.80
25-99$3,379.20
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Remaining Quantity Available:1
Same day Shipping
Same-Day Shipping
Order in the next
DISCONTINUED PRODUCT
Product Documents
0110
FMSN3910
Datasheet
FMSN3910
3D CAD Model (.step)
Key Specifications
Key Specifications.
DesignSPI
ModeInteger/Fractional
ReferenceExternal
Min Frequency1 GHz
Max Frequency6.4 GHz
Step10 Hz
Phase Noise @ 1kHz Offset, Typ-90 dBc/Hz
Spurious, Typ-62 dBc
Supply Voltage 1, Typ5 V
Supply Current 1, Typ200 mA
Output Power, Min15 dBm
Control/Tuning InterfaceSerial, TTL
Package Family (PCB, Coaxial)Coaxial
Reference Input Connector SeriesSMA
Reference Input Connector GenderFemale
Description

SPI Frequency Synthesizer PLL, 1 GHz to 6.4 GHz, +15 dBm Pout, 10 Hz Step, 100 MHz Reference, -90 dBc/Hz Phase Noise, +4.75 Vdc, SMA

Fairview Microwave's FMSN3910 is a SPI RF frequency Synthesizer module that covers a wide frequency band from 1 GHz to 6.4 GHz. Manufactured to the highest international standards your FMSN3910 SPI synthesizer ships same business day of order. The rugged ultra-small synthesizer packs an impressive low Phase Noise of -90 dBc/Hz @ 1 kHz offset and low spurious rejection of -62 dBc. Designed with Serial, TTL control the frequency Synthesizer comes with coaxial package and supports SMA female connectors.

With pout of > +15 dBm the serial peripheral interface (SPI) RF synthesizer comes with a 10 Hz output step and supports a 100 MHz External Reference for design flexibility. Operating Voltage for FMSN3910 is +5Vdc with 200mA current. Additional pins available for command control functions through a SPI for signal enable, clock signal, and data. The module operates across a wide temperature range of -40°C to 85°C and can withstand relative humidity exposure up to 95% maximum.

Fairview Microwave, Inc.'s SPI frequency Synthesizer specialists are on the line and ready to help you with any inquiries you may have on the 1 GHz to 6.4 GHz 15dBm Synthesizer. The 50 Ohm SPI design provides high resolution with exceptional spurious rejection and phase noise performance. Order your SPI Phase Lock Indicator, 1 GHz to 6.4 GHz, 15dBm Pout, 10 Hz Step Size, with 100 MHz External Reference, -90 dBc/Hz Phase Noise, +5Vdc, SMA Frequency Synthesizer today.

Fairview Microwave offers a line of experts who can assist you with technical support for your PLL 50 Ohm SPI SMA female RF frequency Synthesizer module or any other rf frequency synthesizer in our inventory. The FMSN3910 can be drop mounted onto a PWB, with DC bias pins, and a TTL controlled Lock pin. Contact our Phase Lock Indicator synthesizer technical experts or download the FMSN3910 pdf technical data sheet for frequency synthesizer circuit CAD drawing, functional block diagram, and typical performance data. Our FMSN3910 RF frequency Synthesizer is ready for same-day shipment worldwide.