SPO-500 Low Loss Corrugated Coax Cable Black PE Jacket Superflexible Outdoor Rated
SKU: SPO-500
Key Specifications
Key Specifications. |
Generic Name | SPO-500 |
Flex Type | Corrugated |
Impedance | 50 Ohm |
Dielectric Type | Foam PE |
Velocity of Propagation | 83 % |
Jacket Diameter | 0.53 in |
Jacket Material | PE |
No. of Shields | 1 |
Passive Intermodulation | -158 dBc |
Frequency, Max | 6 GHz |
Max Operating Temperature | 85 deg C |
Center Conductor Type | Solid |
Inner Conductor, Number of Strands | 1 |
Minimum Bend Radius, One Time | 2.25 in |
Coax Type | Coax |
Description
SPO-500 Low Loss Corrugated Coax Cable Black PE Jacket Superflexible Outdoor Rated
SPO-500 coax cable from Fairview is only one of a large number of radio frequency twinaxial and coaxial cable types specifically stocked to be ready for quick shipment. Fairview Microwave SPO-500 coax cable is manufactured in a corrugated design and has a 50 Ohm impedance.This low loss corrugated 50 Ohm coax cable SPO-500 is constructed with a 0.53 inch diameter and PE jacket.
SPO-500 corrugated 50 Ohm coax cable with PE jacket is rated for a 6 GHz maximum operating frequency. This 50 Ohm 0.53 inch diameter and low loss corrugated coax cable is built with a shield count of 1.
Fairview Microwave SPO-500 coax is constructed with Foam PE dielectric and a maximum operating temperature of 85 degrees C. SPO-500 coax cable specs for this wire properties can be found on its RF coax cable SPO-500 datasheet PDF specifications above.
SPO-500 cable is part of more than one million RF, microwave and millimeter wave parts in stock at Fairview. This low loss SPO-500 coax cable is ready to buy and can be shipped worldwide. Fairview also maintains a wide selection of other radio frequency twinaxial and coaxial cable types that ship same-day from our warehouse as with the rest of our other RF/microwave and millimeter wave components.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.