Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SSMA Female (Jack) Bulkhead PCB Connector .042 inch End Launch. Solder

SKU: SC8702
Pricing
QUANTITYPRICE
1-24$12.42
25-49$11.80
50-99$11.18
100-249$10.68
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1,022
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSSMA
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodBulkhead
Minimum FrequencyDC
Maximum Frequency26 GHz
Termination TypePCB
Interface Type 1.042 inch End Launch
Description

SSMA Female (Jack) Bulkhead PCB Connector .042 inch End Launch. Solder

SC8702 SSMA female bulkhead PCB connector from Fairview Microwave has an interface type of .042 inch end launch and a 50 Ohm impedance. This SSMA female bulkhead connector uses shield attachment of solder attachment for the contact. Our female SSMA PCB connector provides a minimum frequency of DC and a maximum frequency of 26 GHz.

SSMA female bulkhead PCB RF connector has a ptfe dielectric type and a VSWR of 1.25:1. Our SC8702 SSMA connector uses beryllium copper contact. This SSMA female bulkhead PCB RF connector is RoHS compliant, you can find this SSMA female bulkhead PCB connector datasheet specifications above.

Fairview Microwave female SSMA bulkhead connector purchases will ship the same day. Our bulkhead SSMA female .042 inch end launch connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SSMA cable connector assemblies that will ship quickly from our location.