Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SSMA Female Bulkhead Connector Crimp/Solder Attachment For RG174, RG316, RG188, .177 inch D Hole

SKU: FMCN1858
Pricing
QUANTITYPRICE
1-24$13.36
25-49$12.69
50-99$12.02
100-249$11.49
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 50
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMCN1858
Datasheet
FMCN1858
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSSMA
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodBulkhead
Termination TypeCoax
Interface Type 1.100 inch
Interface Type 2RG316
Interface Type 3RG174
Interface Type 4RG188
Interface Type 5LMR-100
Interface Type 6LMR-100A
Interface Type 7LMR-100A-FR
Description

SSMA Female Bulkhead Connector Crimp/Solder Attachment For RG174, RG316, RG188, .177 inch D Hole

FMCN1858 SSMA female bulkhead coaxial connector from Fairview Microwave has an interface type of .100 inch, RG316, RG174, RG188, LMR-100, LMR-100A, LMR-100A-FR and a 50 Ohm impedance. This SSMA female bulkhead connector uses shield attachment of crimp/solder attachment for the contact. Our female SSMA coaxial connector provides a minimum frequency of Error and a maximum frequency of Error.

SSMA female bulkhead coaxial RF connector has a PTFE dielectric type and a VSWR of . This Fairview Microwave SSMA coaxial connector has a brass body with nickel plating. Our FMCN1858 SSMA connector uses nickel plating material. This SSMA female bulkhead coaxial RF connector is RoHS compliant, you can find this SSMA female bulkhead coaxial connector datasheet specifications above.

Fairview Microwave female SSMA bulkhead connector purchases will ship the same day. Our bulkhead SSMA female .100 inch / RG316 / RG174 / RG188 / LMR-100 / LMR-100A / LMR-100A-FR connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SSMA cable connector assemblies that will ship quickly from our location.


* LMR™ is a trademark of Times Microwave Systems.