Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SSMA Female Connector Solder Attachment for FM-SR047CU, FM-SR047ALTN, FM-SR047TB

SKU: FMCN1866
Pricing
QUANTITYPRICE
1-24$9.10
25-49$8.65
50-99$8.19
100-249$7.83
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 49
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMCN1866
Datasheet
FMCN1866
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSSMA
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder/Solder
Mount MethodNone
Termination TypeCoax
Interface Type 1FM-SR047CU
Interface Type 2FM-SR047ALTN
Interface Type 3FM-SR047TB
Description

SSMA Female Connector Solder Attachment for FM-SR047CU, FM-SR047ALTN, FM-SR047TB

FMCN1866 SSMA female coaxial connector from Fairview Microwave has an interface type of FM-SR047CU, FM-SR047ALTN, FM-SR047TB and a 50 Ohm impedance. This SSMA female connector uses shield attachment of solder/solder attachment for the contact. Our female SSMA coaxial connector provides a minimum frequency of Error and a maximum frequency of Error.

SSMA female coaxial RF connector has a TEFLON dielectric type and a VSWR of . This Fairview Microwave SSMA coaxial connector has a brass body with gold plating. Our FMCN1866 SSMA connector uses gold plating material. This SSMA female coaxial RF connector is RoHS compliant, you can find this SSMA female coaxial connector datasheet specifications above.

Fairview Microwave female SSMA connector purchases will ship the same day. Our SSMA female FM-SR047CU / FM-SR047ALTN / FM-SR047TB connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SSMA cable connector assemblies that will ship quickly from our location.