Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SSMA Female Connector Solder Attachment for FM-SR086ALTN, FM-SR086TB, FM-SR086TBJ, RG405

SKU: FMCN1857
Pricing
QUANTITYPRICE
1-24$34.19
25-49$32.48
50-99$30.77
100-249$29.40
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 10
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMCN1857
Datasheet
FMCN1857
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSSMA
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency26 GHz
Termination TypeCoax
Interface Type 1FM-SR086ALTN
Interface Type 2FM-SR086TB
Interface Type 3FM-SR086TBJ
Interface Type 4RG405
Description

SSMA Female Connector Solder Attachment for FM-SR086ALTN, FM-SR086TB, FM-SR086TBJ, RG405

FMCN1857 SSMA female coaxial connector from Fairview Microwave has an interface type of FM-SR086ALTN, FM-SR086TB, FM-SR086TBJ, RG405 and a 50 Ohm impedance. This SSMA female connector uses shield attachment of solder/solder attachment for the contact. Our female SSMA coaxial connector provides a minimum frequency of DC and a maximum frequency of 26 GHz.

SSMA female coaxial RF connector has a PTFE dielectric type and a VSWR of . This Fairview Microwave SSMA coaxial connector has a brass body with gold plating. Our FMCN1857 SSMA connector uses beryllium copper contact and a gold plating material. This SSMA female coaxial RF connector is RoHS compliant, you can find this SSMA female coaxial connector datasheet specifications above.

Fairview Microwave female SSMA connector purchases will ship the same day. Our SSMA female FM-SR086ALTN / FM-SR086TB / FM-SR086TBJ / RG405 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SSMA cable connector assemblies that will ship quickly from our location.