Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SSMA Female Bulkhead Connector Crimp/Solder Attachment For RG188-DS, RG316-DS, .177 inch D Hole

SKU: FMCN1864
Pricing
QUANTITYPRICE
1-24$6.93
25-49$6.58
50-99$6.24
100-249$5.96
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 50
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMCN1864
Datasheet
FMCN1864
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSSMA
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodBulkhead
Termination TypeCoax
Interface Type 1RG188-DS
Interface Type 2RG316-DS
Description

SSMA Female Bulkhead Connector Crimp/Solder Attachment For RG188-DS, RG316-DS, .177 inch D Hole

FMCN1864 SSMA female bulkhead coaxial connector from Fairview Microwave has an interface type of RG188-DS, RG316-DS and a 50 Ohm impedance. This SSMA female bulkhead connector uses shield attachment of crimp/solder attachment for the contact. Our female SSMA coaxial connector provides a minimum frequency of Error and a maximum frequency of Error.

This Fairview Microwave SSMA coaxial connector has a brass body with nickel plating. Our FMCN1864 SSMA connector uses nickel plating material. This SSMA female bulkhead coaxial RF connector is RoHS compliant, you can find this SSMA female bulkhead coaxial connector datasheet specifications above.

Fairview Microwave female SSMA bulkhead connector purchases will ship the same day. Our bulkhead SSMA female RG188-DS / RG316-DS connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SSMA cable connector assemblies that will ship quickly from our location.