Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SSMA Male (Plug) Connector for FM-SR086ALTN, FM-SR086TB, FM-SR086TBJ, FM-SR086CUTN, FM-SR086CU Cable, Solder

SKU: FMCN1593
Pricing
QUANTITYPRICE
1-24$48.19
25-49$45.78
50-99$43.37
100-249$41.44
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 193
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSSMA
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder/Solder
Mount MethodNone
Termination TypeCoax
Interface Type 1FM-SR086ALTN
Interface Type 2FM-SR086TB
Interface Type 3FM-SR086TBJ
Interface Type 4FM-SR086CUTN
Interface Type 5FM-SR086CU
Description

SSMA Male (Plug) Connector for FM-SR086ALTN, FM-SR086TB, FM-SR086TBJ, FM-SR086CUTN, FM-SR086CU Cable, Solder

FMCN1593 SSMA male coaxial connector from Fairview Microwave has an interface type of FM-SR086ALTN, FM-SR086TB, FM-SR086TBJ, FM-SR086CUTN, FM-SR086CU and a 50 Ohm impedance. This SSMA male connector uses shield attachment of solder/solder attachment for the contact. Our male SSMA coaxial connector provides a minimum frequency of Error and a maximum frequency of Error.

SSMA male coaxial RF connector has a ptfe dielectric type and a VSWR of . This Fairview Microwave SSMA coaxial connector has a brass body with gold plating. Our FMCN1593 SSMA connector uses gold plating material. This SSMA male coaxial RF connector is RoHS compliant, you can find this SSMA male coaxial connector datasheet specifications above.

Fairview Microwave male SSMA connector purchases will ship the same day. Our SSMA male FM-SR086ALTN / FM-SR086TB / FM-SR086TBJ / FM-SR086CUTN / FM-SR086CU connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SSMA cable connector assemblies that will ship quickly from our location.