Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SSMA Male Connector Crimp/Solder Attachment for RG174, RG316, RG188, LMR-100, 0.100 inch

SKU: FMCN1852
Pricing
QUANTITYPRICE
1-24$4.00
25-49$3.80
50-99$3.60
100-249$3.44
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 24
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMCN1852
Datasheet
FMCN1852
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSSMA
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency3 GHz
Termination TypeCoax
Interface Type 1RG174
Interface Type 2RG316
Interface Type 3RG188
Interface Type 4LMR-100
Interface Type 5.100 inch
Description

SSMA Male Connector Crimp/Solder Attachment for RG174, RG316, RG188, LMR-100, 0.100 inch

FMCN1852 SSMA male coaxial connector from Fairview Microwave has an interface type of RG174, RG316, RG188, LMR-100, .100 inch and a 50 Ohm impedance. This SSMA male connector uses shield attachment of crimp/solder attachment for the contact. Our male SSMA coaxial connector provides a minimum frequency of DC and a maximum frequency of 3 GHz.

SSMA male coaxial RF connector has a PTFE dielectric type and a VSWR of 1.29:1. This Fairview Microwave SSMA coaxial connector has a brass body with nickel plating. Our FMCN1852 SSMA connector uses brass contact and a nickel plating material. This SSMA male coaxial RF connector is RoHS compliant, you can find this SSMA male coaxial connector datasheet specifications above.

Fairview Microwave male SSMA connector purchases will ship the same day. Our SSMA male RG174 / RG316 / RG188 / LMR-100 / .100 inch connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SSMA cable connector assemblies that will ship quickly from our location.


* LMR™ is a trademark of Times Microwave Systems.