Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SSMA Male Right Angle Connector Crimp/Solder Attachment for RG188-DS, RG316-DS

SKU: FMCN1862
Pricing
QUANTITYPRICE
1-24$10.95
25-49$10.40
50-99$9.86
100-249$9.42
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 50
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMCN1862
Datasheet
FMCN1862
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSSMA
Connector GenderMale
Impedance50 Ohm
Body StyleRight Angle
Attachment MethodCrimp/Solder
Mount MethodNone
Termination TypeCoax
Interface Type 1RG188-DS
Interface Type 2RG316-DS
Description

SSMA Male Right Angle Connector Crimp/Solder Attachment for RG188-DS, RG316-DS

FMCN1862 RA SSMA male coaxial connector from Fairview Microwave has an interface type of RG188-DS, RG316-DS and a 50 Ohm impedance. This SSMA male connector uses shield attachment of crimp/solder attachment for the contact. Our male SSMA right angle coaxial connector provides a minimum frequency of Error and a maximum frequency of Error.

This Fairview Microwave SSMA coaxial connector has a brass body with nickel plating. Our FMCN1862 SSMA RA connector uses nickel plating material. This SSMA male right angle coaxial RF connector is RoHS compliant, you can find this SSMA male right angle coaxial connector datasheet specifications above.

Fairview Microwave RA male SSMA connector purchases will ship the same day. Our SSMA right angle male RG188-DS / RG316-DS connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SSMA cable connector assemblies that will ship quickly from our location.