Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SSMA Male (Plug) to SSMA Female (Jack) Adapter, Nickel Plated Brass Body, 1.4 VSWR

SKU: SM3715
Pricing
QUANTITYPRICE
1-24$77.99
25-49$74.09
50-99$70.19
100-249$67.07
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 215
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Connector Series 1SSMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 2SSMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max24 GHz
Adapter Body StyleStraight
Connector Mount Method 1None
Connector Body Material 1Brass
Connector Body Plating 1Nickel
Connector Mount Method 2None
Connector Body Material 2Brass
Connector Body Plating 2Nickel
Description

SSMA Male (Plug) to SSMA Female (Jack) Adapter, Nickel Plated Brass Body, 1.4 VSWR

SSMA adapter SM3715 from Fairview Microwave is part of a very large selection of in-stock interconnect RF components. Our SSMA to SSMA adapter is a coaxial adapter design with a 50 Ohm impedance. This 50 Ohm SSMA adapter is manufactured to precise RF adapter specifications and has a maximum VSWR of 1.4:1.

SSMA to SSMA adapter is constructed with male gender on side 1 and female on side 2. SM3715 SSMA male to SSMA female coaxial adapter from Fairview is a straight body style. This straight SSMA connector adapter is an in-line RF adapter design.

Fairview male SSMA to female SSMA adapter is part of over one million RF, microwave and millimeter wave components in stock. Our straight SSMA adapter is ready for same day purchase and shipping worldwide. We also stock and/or custom build SSMA coaxial cables that ship quickly from our facility for all your RF adapter component needs.