Fairview Microwave SSMB to SSMB adapters RF coaxial ship from our facility same-day. SSMB to SSMB adapter products are regularly in stock. Fairview Microwave expert technical support and sales team are ready to provide answers to your questions about our SSMB SSMB adapter 50 Ohm. SSMB to SSMB adapter category includes 50 Ohm jack or male to 50 Ohm female, jack or male (female or plug to jack, female or plug) gender. 12 GHz SSMB SSMB adapter frequency maximums are available. Fairview Microwave coaxial SSMB connector to SSMB connector adapter category is a in-series design.
VSWR for this SSMB to SSMB adapter category is 1.45:1 or 1.5:1. The Fairview Microwave website is where to find SSMB to SSMB adapter RF coaxial in-series designs within these 50 Ohm to 50 Ohm variations. SSMB SSMB adapter datasheet specifications PDF including CAD drawing and dimensions are found on Fairview Microwave product detail pages for download. Fairview Microwave facilities are ISO registered and we have been in business since 1992 providing expertise and industry leading quality RF components like our 50 Ohm SSMB to SSMB coaxial adapter product line.
SSMB to SSMB adapters for RF coaxial include brass material on interface 1 bodies. SSMB adapter connector 1 body plating example for these products is nickel. Beryllium copper is the SSMB adapter interface 1 contact material used to build these RF components from Fairview Microwave. SSMB connector 1 contact plating material of gold is available, contact us for any updated options. Brass is an example of SSMB (interface number 2) body material. SSMB connector 2 contact plating material example is gold. Choose Fairview Microwave first, not just because of our SSMB to SSMB adapters being in stock and shipping the same day, but for our vast breadth and depth of RF, microwave and millimeter wave components with the quality and expert support you need.