Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SSMC Jack (Female) Bulkhead PCB Connector .043 inch End Launch, Solder

SKU: 2467-000-G91P-009
Pricing
QUANTITYPRICE
1-24$7.42
25-49$7.05
50-99$6.68
100-249$6.38
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 453
Same day Shipping
Same-Day Shipping
Order in the next
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSSMC
Connector GenderJack
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodBulkhead
Minimum FrequencyDC
Maximum Frequency12.4 GHz
Termination TypePCB
Interface Type 1.043 inch End Launch
Description

SSMC Jack (Female) Bulkhead PCB Connector .043 inch End Launch, Solder

2467-000-G91P-009 SSMC jack bulkhead PCB connector from Fairview Microwave has an interface type of .043 inch end launch and a 50 Ohm impedance. This SSMC jack bulkhead connector uses shield attachment of solder attachment for the contact. Our jack SSMC PCB connector provides a minimum frequency of DC and a maximum frequency of 12.4 GHz.

SSMC jack bulkhead PCB RF connector has a ptfe dielectric type and a VSWR of 1.2:1. Our 2467-000-G91P-009 SSMC connector uses beryllium copper contact. This SSMC jack bulkhead PCB RF connector is RoHS compliant, you can find this SSMC jack bulkhead PCB connector datasheet specifications above.

Fairview Microwave jack SSMC bulkhead connector purchases will ship the same day. Our bulkhead SSMC jack .043 inch end launch connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SSMC cable connector assemblies that will ship quickly from our location.