To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SSMC Jack (Female or F) Connectors for RF

SSMC connectors in jack (female) gender 50 Ohm ship from the Fairview Microwave the same business day. Fairview Microwave 50 Ohm SSMC jack (female) connector SKUs are in-stock continually for quickest shipping. We have been known as a leader in the industry since 1992 for products like our female (jack) SSMC RF connectors. SSMC jack (female) connector are available for coax, pcb or terminal termination type. Expert RF technical support and sales teams at Fairview Microwave provide the answers to your coaxial, printed circuit board or terminal 50 Ohm SSMC jack / female connector questions.

Fairview Microwave jack (Jk) / female (F) SSMC connectors with coax, pcb or terminal termination at 50 Ohm offer .043 inch end launch, .054 inch end launch, .067 inch end launch, fm-sr047altn, rg-178, rg316, rg316-ds, rg405, solder cup, surface mount or turret interfaces. Our SSMC female to coaxial, printed circuit board or terminal jack (Jk) connection series includes clamp/solder, crimp/solder or solder attachments. SSMC jack (female) connector interconnects for building coax cables interface with fm-sr047altn, rg-178, rg316, rg316-ds or rg405. Fairview Microwave SSMC pcb connectors with jack gender include .043 inch end launch, .054 inch end launch, .067 inch end launch or surface mount design. Connectors for RF terminal applications in female (jack) SSMC are solder cup or turret interface. 50 Ohm SSMC coax, pcb or terminal connectors with jack (female) gender, like our others, ship same-day.

Jack (Jk) SSMC 2 hole flange, 4 hole flange or bulkhead mount connectors are available. Our product category includes Jk SSMC 2 hole panel, 4 hole panel or bulkhead mount connector types with 12.4 GHz frequency maximum. Fairview Microwave SSMC jack (female) connector in 50 Ohm PDF datasheet specifications download found on the product detail pages includes CAD drawing(s) with dimensions plus more. SSMC jack (female) connector series from Fairview are part of a growing inventory of new RF components.

Our RF 2 hole flange, 4 hole flange or bulkhead SSMCJk (SSMC jack) connector series is built with beryllium copper, brass or stainless steel body. High-quality SSMC jack coaxial, printed circuit board or terminal connectors from Fairview Microwave have plating of gold. Beryllium copper contact material is used for these well designed Fairview Microwave 2 hole flange, 4 hole flange or bulkhead SSMC jack RF interconnects. Our SSMC female (F) connector series is designed with gold contact plating. SSMC connectors in jack (female) gender will be shipped same-day to local, domestic or global locations. Consider the Fairview Microwave website for your first choice of where to find and buy 50 Ohm SSMC jack connectors. Being in business since 1992, an established RF/microwave industry leader and having the large in-stock inventory as well as the support you need; Fairview Microwave should not only be the first choice for SSMC jack (female / F) connectors, we should be your first choice for all RF components.