Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

RA SSMC Jack Bulkhead Connector Crimp/Solder Attachment For RG178, RG196 Cable

SKU: FMCN1271
Pricing
QUANTITYPRICE
1-24$12.15
25-49$11.54
50-99$10.94
100-249$10.45
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 3
Same day Shipping
Same-Day Shipping
Order in the next
Replaced By: FMCN1299
Product Documents
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesSSMC
Connector GenderJack
Body StyleRight Angle
Attachment MethodCrimp/Solder
Mount MethodBulkhead
Minimum FrequencyDC
Maximum Frequency12.4 GHz
Description

RA SSMC Jack Bulkhead Connector Crimp/Solder Attachment For RG178, RG196 Cable

FMCN1271 RA SSMC jack bulkhead coaxial connector from Fairview Microwave has an interface type of RG178, RG196 and a impedance. This SSMC jack bulkhead connector uses crimp/solder shield attachment and crimp/solder contact attachment methods. Our jack SSMC right angle coaxial connector provides a minimum frequency of DC and a maximum frequency of 12.4 GHz.

Right angle SSMC jack bulkhead coaxial RF connector has a teflon dielectric type and a VSWR of 1.57:1. This Fairview Microwave SSMC coaxial connector has a brass body with gold plating. Our FMCN1271 SSMC RA connector uses beryllium copper contact and a gold plating material. This SSMC jack right angle bulkhead coaxial RF connector is RoHS compliant, you can find this SSMC jack right angle bulkhead coaxial connector datasheet specifications above.

Fairview Microwave RA jack SSMC bulkhead connector purchases will ship the same day. Our bulkhead SSMC right angle jack RG178 / RG196 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SSMC cable connector assemblies that will ship quickly from our location.