Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SSMC Plug Connector Crimp/Solder Attachment For RG188-DS, RG316-DS Cable

SKU: FMCN1254
DISCONTINUED PRODUCT
Replaced By: FMCN1292
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSSMC
Connector GenderPlug
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency12.4 GHz
Termination TypeCoax
Interface Type 1RG188-DS
Interface Type 2RG316-DS
Description

SSMC Plug Connector Crimp/Solder Attachment For RG188-DS, RG316-DS Cable

FMCN1254 SSMC plug coaxial connector from Fairview Microwave has an interface type of RG188-DS, RG316-DS and a 50 Ohm impedance. This SSMC plug connector uses shield attachment of crimp/solder attachment for the contact. Our plug SSMC coaxial connector provides a minimum frequency of DC and a maximum frequency of 12.4 GHz.

SSMC plug coaxial RF connector has a teflon dielectric type and a VSWR of 1.5:1. This Fairview Microwave SSMC coaxial connector has a beryllium copper body with gold plating. Our FMCN1254 SSMC connector uses beryllium copper contact and a gold plating material. This SSMC plug coaxial RF connector is RoHS compliant, you can find this SSMC plug coaxial connector datasheet specifications above.

Fairview Microwave plug SSMC connector purchases will ship the same day. Our SSMC plug RG188-DS / RG316-DS connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SSMC cable connector assemblies that will ship quickly from our location.