Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

RA SSMC Plug Connector Crimp/Solder Attachment For RG316, RG174, RG188, LMR-100A, LMR-100A-FR Cable

SKU: FMCN1267
Pricing
QUANTITYPRICE
1-24$15.79
25-49$15.16
50-99$14.68
100-249$14.37
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 4
Same day Shipping
Same-Day Shipping
Order in the next
Replaced By: FMCN1297
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSSMC
Connector GenderPlug
Body StyleRight Angle
Attachment MethodCrimp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency12.4 GHz
Termination TypeCoax
Interface Type 1RG316
Interface Type 2RG174
Interface Type 3RG188
Interface Type 4LMR-100A
Interface Type 5LMR-100A-FR
Description

RA SSMC Plug Connector Crimp/Solder Attachment For RG316, RG174, RG188, LMR-100A, LMR-100A-FR Cable

FMCN1267 RA SSMC plug coaxial connector from Fairview Microwave has an interface type of RG316, RG174, RG188, LMR-100A, LMR-100A-FR and a impedance. This SSMC plug connector uses shield attachment of crimp/solder attachment for the contact. Our plug SSMC right angle coaxial connector provides a minimum frequency of DC and a maximum frequency of 12.4 GHz.

Right angle SSMC plug coaxial RF connector has a teflon dielectric type and a VSWR of 1.62:1. This Fairview Microwave SSMC coaxial connector has a brass body with gold plating. Our FMCN1267 SSMC RA connector uses beryllium copper contact and a gold plating material. This SSMC plug right angle coaxial RF connector is RoHS compliant, you can find this SSMC plug right angle coaxial connector datasheet specifications above.

Fairview Microwave RA plug SSMC connector purchases will ship the same day. Our SSMC right angle plug RG316 / RG174 / RG188 / LMR-100A / LMR-100A-FR connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SSMC cable connector assemblies that will ship quickly from our location.


* LMR™ is a trademark of Times Microwave Systems.