Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SSMC Plug to SMA Male Cable Coax and RoHS

SKU: SCA28086
Cable length
DISCONTINUED PRODUCT
Replaced By: FMCA1508
Product Documents
Key Specifications
Key Specifications.
Connector Series 1SSMC
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberFM-SR405FL
RF Cable TypeFM-SR405FL
RF Cable Impedance50
Description

SSMC Plug to SMA Male Cable Coax and RoHS

RF cable assembly part number SCA28086 SSMC plug to SMA male cable coax and RoHS from Fairview Microwave is one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. SSMC plug to SMA male cable coax and RoHS, like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with SSMC cable connection on one end and a SMA cable connection on the other end. Our SSMC cable assembly has a plug gender on end one and male on end two. SSMC cable SCA28086 is built in a plug to male coaxial assembly design and will ship quickly after the purchase.

Fairview SSMC plug to SMA male cable assembly SCA28086 is built with FM-SR405FL coax and it is a formable design. Our SSMC cable assembly is manufactured with 50 Ohm SSMC to 50 Ohm SMA cable connectors and has a 50 Ohm impedance for the cable. RF specs for this SSMC plug to SMA male cable can be found on its specifications datasheet PDF above. Keep in mind that SCA28086 can also be used as a SMA male to SSMC plug cable because the assembly operates in both directions.

SSMC plug to SMA male coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality SSMC to SMA cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of SSMC cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.