Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SSMC to SSMC Adapters RF Coaxial

Fairview Microwave SSMC to SSMC adapters RF coaxial ship from our facility same-day. SSMC to SSMC adapter products are regularly in stock. Fairview Microwave expert technical support and sales team are ready to provide answers to your questions about our SSMC SSMC adapter 50 Ohm. SSMC to SSMC adapter category includes 50 Ohm jack or plug to 50 Ohm jack or plug (female or male to female or male) gender. 4 GHz SSMC SSMC adapter frequency maximums are available. Fairview Microwave coaxial SSMC connector to SSMC connector adapter category is a in-series design.

VSWR for this SSMC to SSMC adapter category is 1.25:1. The Fairview Microwave website is where to find SSMC to SSMC adapter RF coaxial in-series designs within these 50 Ohm to 50 Ohm variations. SSMC SSMC adapter datasheet specifications PDF including CAD drawing and dimensions are found on Fairview Microwave product detail pages for download. Fairview Microwave facilities are ISO registered and we have been in business since 1992 providing expertise and industry leading quality RF components like our 50 Ohm SSMC to SSMC coaxial adapter product line.

SSMC to SSMC adapters for RF coaxial include brass material on interface 1 bodies. SSMC adapter connector 1 body plating example for these products is nickel. Beryllium copper or brass is the SSMC adapter interface 1 contact material used to build these RF components from Fairview Microwave. SSMC connector 1 contact plating material of gold is available, contact us for any updated options. Brass is an example of SSMC (interface number 2) body material. SSMC connector 2 contact plating material example is gold. Choose Fairview Microwave first, not just because of our SSMC to SSMC adapters being in stock and shipping the same day, but for our vast breadth and depth of RF, microwave and millimeter wave components with the quality and expert support you need.