Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-112 Standard Gain Horn Antenna Operating From 7.05 GHz to 10 GHz, 15 dBi Nominal Gain, Type N Female Input Connector, ProLine

SKU: FM9858B/NF-15
Pricing
QUANTITYPRICE
1-4$1,690.00
5-9$1,622.40
10-24$1,554.80
25-99$1,487.20
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FM9858B/NF-15
Datasheet
FM9858B/NF-15
3D CAD Model (.step)
Key Specifications
Key Specifications.
Waveguide SizeWR-112
Gain Min15
Frequency, Min7.05 GHz
Frequency, Max10 GHz
Description

WR-112 Standard Gain Horn Antenna Operating From 7.05 GHz to 10 GHz, 15 dBi Nominal Gain, Type N Female Input Connector, ProLine

Waveguide horn with coaxial adapter transition (can also be called a waveguide horn antenna) FM9858B/NF-15 from Fairview Microwave is just one part of a large selection of our waveguide components. Our waveguide horn antenna with coax adapter transition is manufactured with a WR-112 waveguide size. Fairview WR-112 waveguide horn antenna is constructed with a N female input connector and built to precise RF, microwave, and millimeter wave design specifications.

WR-112 waveguide antenna with N female transition adapter from Fairview Microwave has 15 dBi of gain and is in-stock now. Our UG-138/U WR-112 15 dBi gain horn waveguide antenna has a minimum frequency of 7.05 GHz and a maximum frequency of 10 GHz. Waveguide antenna FM9858B/NF-15 that operates from 7.05 GHz – 10 GHz it is able to achieve an impressive gain of 15 dBi, is equipped with a UG-138/U WR-112 designation. This waveguide WR-112 horn antenna with UG-138/U transition has a vertical beam width of and horizontal of degrees at 3 dB.

Additional specs of this 15 dBi gain waveguide horn with UG-138/U input can be found on the WR-112 waveguide antenna datasheet specifications above. This waveguide horn antenna is part of over one million RF, microwave and millimeter wave components in-stock. Our part number FM9858B/NF-15 waveguide antenna horn with UG-138/U coaxial adapter is ready for same day purchase and shipping worldwide. Fairview also stocks a wide array of other waveguide antenna products that ship same-day from our warehouse for all your RF/microwave and millimeter component needs.