Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-159 Standard Gain Horn Antenna Operating From 4.9 GHz to 7.05 GHz, 10 dBi Nominal Gain, Type N Female Input Connector, ProLine

SKU: FM9860B/NF-10
Pricing
QUANTITYPRICE
1-4$1,900.00
5-9$1,824.00
10-24$1,748.00
25-99$1,672.00
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: Call for Availability
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FM9860B/NF-10
Datasheet
FM9860B/NF-10
3D CAD Model (.step)
Key Specifications
Key Specifications.
Waveguide SizeWR-159
Gain Min10
Frequency, Min4.9 GHz
Frequency, Max7.05 GHz
Description

WR-159 Standard Gain Horn Antenna Operating From 4.9 GHz to 7.05 GHz, 10 dBi Nominal Gain, Type N Female Input Connector, ProLine

Waveguide horn with coaxial adapter transition (can also be called a waveguide horn antenna) FM9860B/NF-10 from Fairview Microwave is just one part of a large selection of our waveguide components. Our waveguide horn antenna with coax adapter transition is manufactured with a WR-159 waveguide size. Fairview WR-159 waveguide horn antenna is constructed with a N female input connector and built to precise RF, microwave, and millimeter wave design specifications.

WR-159 waveguide antenna with N female transition adapter from Fairview Microwave has 10 dBi of gain and is in-stock now. Our CMR WR-159 10 dBi gain horn waveguide antenna has a minimum frequency of 4.9 GHz and a maximum frequency of 7.05 GHz. Waveguide antenna FM9860B/NF-10 that operates from 4.9 GHz – 7.05 GHz it is able to achieve an impressive gain of 10 dBi, is equipped with a CMR WR-159 designation. This waveguide WR-159 horn antenna with CMR transition has a vertical beam width of and horizontal of degrees at 3 dB.

Additional specs of this 10 dBi gain waveguide horn with CMR input can be found on the WR-159 waveguide antenna datasheet specifications above. This waveguide horn antenna is part of over one million RF, microwave and millimeter wave components in-stock. Our part number FM9860B/NF-10 waveguide antenna horn with CMR coaxial adapter is ready for same day purchase and shipping worldwide. Fairview also stocks a wide array of other waveguide antenna products that ship same-day from our warehouse for all your RF/microwave and millimeter component needs.