Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-187 Standard Gain Horn Antenna Operating From 3.95 GHz to 5.85 GHz, 10 dBi Nominal Gain, Type N Female Input Connector, ProLine

SKU: FM9861B/NF-10
Pricing
QUANTITYPRICE
1-4$2,090.00
5-9$2,006.40
10-24$1,922.80
25-99$1,839.20
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FM9861B/NF-10
Datasheet
FM9861B/NF-10
3D CAD Model (.step)
Key Specifications
Key Specifications.
Waveguide SizeWR-187
Gain Min10
Frequency, Min3.95 GHz
Frequency, Max5.85 GHz
Description

WR-187 Standard Gain Horn Antenna Operating From 3.95 GHz to 5.85 GHz, 10 dBi Nominal Gain, Type N Female Input Connector, ProLine

Waveguide horn with coaxial adapter transition (can also be called a waveguide horn antenna) FM9861B/NF-10 from Fairview Microwave is just one part of a large selection of our waveguide components. Our waveguide horn antenna with coax adapter transition is manufactured with a WR-187 waveguide size. Fairview WR-187 waveguide horn antenna is constructed with a N female input connector and built to precise RF, microwave, and millimeter wave design specifications.

WR-187 waveguide antenna with N female transition adapter from Fairview Microwave has 10 dBi of gain and is in-stock now. Our CMR WR-187 10 dBi gain horn waveguide antenna has a minimum frequency of 3.95 GHz and a maximum frequency of 5.85 GHz. Waveguide antenna FM9861B/NF-10 that operates from 3.95 GHz – 5.85 GHz it is able to achieve an impressive gain of 10 dBi, is equipped with a CMR WR-187 designation. This waveguide WR-187 horn antenna with CMR transition has a vertical beam width of and horizontal of degrees at 3 dB.

Additional specs of this 10 dBi gain waveguide horn with CMR input can be found on the WR-187 waveguide antenna datasheet specifications above. This waveguide horn antenna is part of over one million RF, microwave and millimeter wave components in-stock. Our part number FM9861B/NF-10 waveguide antenna horn with CMR coaxial adapter is ready for same day purchase and shipping worldwide. Fairview also stocks a wide array of other waveguide antenna products that ship same-day from our warehouse for all your RF/microwave and millimeter component needs.