To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-430 Standard Gain Horn Antenna Operating From 1.7 GHz to 2.6 GHz, 10 dBi Nominal Gain, Type N Female Input Connector, ProLine

SKU: FM9864B/NF-10
Pricing
QUANTITYPRICE
1-4$3,520.00
5-9$3,379.20
10-24$3,238.40
25-99$3,097.60
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FM9864B/NF-10
Datasheet
FM9864B/NF-10
3D CAD Model (.step)
Key Specifications
Key Specifications.
Waveguide SizeWR-430
Frequency, Min1.7 GHz
Frequency, Max2.6 GHz
Description

WR-430 Standard Gain Horn Antenna Operating From 1.7 GHz to 2.6 GHz, 10 dBi Nominal Gain, Type N Female Input Connector, ProLine

Waveguide horn with coaxial adapter transition (can also be called a waveguide horn antenna) FM9864B/NF-10 from Fairview Microwave is just one part of a large selection of our waveguide components. Our waveguide horn antenna with coax adapter transition is manufactured with a WR-430 waveguide size.

Waveguide antenna FM9864B/NF-10 that operates from 1.7 GHz – 2.6 GHz it is able to achieve an impressive gain of dBi, is equipped with a WR-430 designation.

This waveguide horn antenna is part of over one million RF, microwave and millimeter wave components in-stock. Fairview also stocks a wide array of other waveguide antenna products that ship same-day from our warehouse for all your RF/microwave and millimeter component needs.