Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Reverse Polarity TNC F/M In/Out Bulkhead Coaxial RF Surge Protector, DC - 6GHz, 60 V Max., Gas Discharge Tube, Bracket Toward Body

SKU: FMSP1072
Pricing
QUANTITYPRICE
1-24$55.49
25-49$52.72
50-99$49.94
100-249$47.72
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 10
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMSP1072
Datasheet
FMSP1072
3D CAD Model (.step)
Key Specifications
Key Specifications.
Impedance50 Ohm
Connector In SeriesTNC
Connector In GenderFemale
Connector Out SeriesTNC
Connector Out GenderMale
Minimum FrequencyDC
Maximum Frequency6 GHz
DirectionBi-Directional
Connector-In PolarityReverse Polarity
Description

Reverse Polarity TNC F/M In/Out Bulkhead Coaxial RF Surge Protector, DC - 6GHz, 60 V Max., Gas Discharge Tube, Bracket Toward Body

Fairview Microwave FMSP1072 coaxial RF surge protector (sometimes called a surge suppressor or lightning arrestor) is in-stock and will ship same day of business as it is purchased. The coax radio frequency in-line surge protector / suppressor protects against EMP (electromagnetic pulse) power surge that are typically created by lightning and can be from certain electrical disturbances. reverse polarity TNC F/M in/out bulkhead coaxial RF surge protector, DC - 6GHz, 60 V max., gas discharge tube, bracket toward body is commonly installed in a RF system with components exposed to the outside, an antenna for example. This bi-directional coax lightning surge arrestor device with gas discharge tube is designed to pass the desired range of frequencies and protect the radio frequency equipment from surges.

FMSP1072 Standard coaxial RF surge protector has a TNC input rated 50 Ohm. The 50 Ohm TNC surge protector is a female input and the TNC output is male. Fairview Microwave TNC female / male surge suppressor is manufactured with gas discharge tube technology for protecting from surges. This gas discharge tube TNC F / M lightning surge arrestor has a DC to 6 GHz frequency range.

The bi-directional TNC Bulkhead lightning surge suppressor a DC to 6 GHz range. Our coaxial surge protecting device maximum voltage is 60 volts. RF surge protector specifications with CAD drawing and dimensions for this Standard Jack to Plug bi-directional TNC lightning surge suppressor are in the spec details PDF datasheet on this product page.

Fairview Microwave supplies a wide selection of bi-directional gas discharge tube in-line surge protector RF, microwave and mmWave components which has inventory available for same business day shipping. We will ship your FMSP1072 coax surge protector components from stock available at our facilities certified ISO 9001:2015 the same business day of the purchase. Our expert technical support and sales department are knowledgeable and will help you with all your reverse polarity TNC F/M in/out bulkhead coaxial RF surge protector, DC - 6GHz, 60 V max., gas discharge tube, bracket toward body requirements. Fairview Microwave is a great company where to locate and purchase bi-directional TNC Bulkhead Standard surge lightning protector components for your needs.