To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

RF Fixed Attenuators and Terminations up to 26GHz

Elevate your RF signal control with Fairview Microwave’s RF fixed attenuators and terminations. These precision-engineered components, featuring SMA connectorized design, are designed to operate flawlessly up to 26GHz. With maximum power ratings ranging from 2W to 20W, they empower your RF applications like never before.

Unmatched RF Signal Control with Attenuators and Terminations

Check Mark

Availability

Fairview Microwave’s RF fixed attenuators and terminations are in-stock and ready to ship with no minimum order quantities.

Check Mark

Precision Signal Control

Achieve precise signal control with numerous attenuation levels.

Check Mark

Wide Power Range

Maximum power ratings of up to 20W (CW) for high-power RF applications.

SMA Attenuators and Terminations Features

Variable Power Ratings

5W, 10W, and 20W power ratings for compatibility with a wide range of applications.

SMA Connectorized Design

SMA connectors ensure secure and reliable connections.

Wide Attenuation Range

Choose from attenuation levels ranging from 1dB to 30dB for precise signal control.

Operational Excellence at 26GHz

Optimized for operation at frequencies up to 26GHz, expanding the range of your RF capabilities.