Fairview Microwave presents our comprehensive range of RF fixed attenuators and terminations, perfectly suited for demanding applications up to 18GHz. Our products feature a robust design with options for SMA, N-type, BNC, and TNC connectors, ensuring reliable performance in a variety of RF applications including telecommunications, defense, and aerospace.
Availability
Fairview Microwave’s RF fixed attenuators and terminations are in-stock and ready to ship with no minimum order quantities.
Exceptional Signal Integrity
Each unit is engineered to provide minimal signal distortion and loss across all applications.
Rugged and Reliable Construction
Manufactured with brass and stainless-steel bodies.
Broad Connector Compatibility
Featuring SMA, N-type, BNC, and TNC connectorized designs.
High Power Adaptability
Accommodate various operational demands with power ratings of 2W, 10W, and 50W.
Wide Operating Frequency
Operational up to 18GHz for a wide array of RF applications.
Wide Attenuation Range
From minimal to substantial signal damping, choose from attenuation levels of 1dB to 40dB.
8 dB RF Fixed Attenuator SMA Male (Plug) to SMA Female (Jack), DC to 6GHz Rated to 2 Watt, Stainless Steel Body, 1.35:1 VSWR
7 dB RF Fixed Attenuator SMA Male (Plug) to SMA Female (Jack), DC to 6GHz Rated to 2 Watt, Stainless Steel Body, 1.35:1 VSWR
TNC Female (Jack) Termination (Load) 2 Watts, DC to 18 GHz, Brass
TNC Female (Jack) Termination (Load) 2 Watts, DC to 18 GHz with Chain, Stainless Steel