To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Hermetically Sealed RF, Microwave and Millimeter Wave Connectors and Adapters

Fairview Microwave brings to you an expanded line of hermetic adapters and connectors for RF, microwave and millimeter wave, tailored for the challenging demands of Mil/Defense applications. Our hermetically sealed RF components are engineered for harsh environments where a rugged seal is imperative, ensuring top-notch performance in mission-critical situations.

Ensuring Superior Performance and Reliability in Harsh Environments with Hermetic Connector and Adapter Products

Check Mark

Availability

Fairview Microwave’s hermetically sealed RF connectors and adapters are in-stock and ready to ship same-day with no minimum order quantities.

Check Mark

Sealed Excellence

These terminal connectors and bulkhead mount adapters are designed to provide an impeccable seal, perfect for demanding conditions.

Check Mark

Versatile Options

BNC, N, TNC, SMA, 2.92mm, and 2.4mm options ensure compatibility and flexibility across different series and mounts.

RF Hermetically Sealed Connectors and Adapters Features

Military-Standard Interface

These Fairview Microwave products adhere to MIL-STD-348B connector interfaces, meeting the rigorous requirements of military applications.

Rugged Design

Engineered for harsh environments, these products' rugged construction guarantees resilience and longevity.

Temperature Tolerance

With a wide temperature range, our hermetic connector series can withstand extreme thermal conditions, providing unfailing performance.

Impressive Leak Rates

With leak rates of 1x10-6 and 1x10-8 helium per second, these connectors ensure reliability and precision in critical applications.