To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

mm Waveguide Horn Antennas

Fairview Microwave stocks a wide range of mm waveguide horn antennas offering next-level precision and reliability in wireless systems. Available in a broad spectrum of sizes, from WR-6 to WR-34, these antennas are meticulously designed to meet your diverse wireless communication needs.

Deliver Consistent and Precise Performance Across a Broad Frequency Range

Check Mark

Availability

Fairview Microwave’s mm waveguide horn antennas are in-stock and ready to ship with no minimum order quantities.

Check Mark

Precisely Machined

Crafted with utmost precision and conforming to high industry standards, these mm waveguide horn antennas guarantee superior performance and long-lasting durability.

Check Mark

High-Grade Material

Made from top-quality copper and finished with gold plating, these antennas provide excellent conductivity and resistance to corrosion, ensuring consistent high performance over time.

mm Waveguide Horn Antennas Features

Wide Selection of Frequency Options

These mm waveguide horn antennas support a frequency span from 22 GHz to 170 GHz, accommodating a broad range of wireless communication applications.

Linear/Circularly Polarized

The range of linear and circularly polarized antennas help minimize signal degradation to provide clear and stable communications in various conditions.

Rectangular Waveguide Interface

The rectangular waveguide interface in these antennas ensures optimal signal transmission and reception, enabling efficient and reliable wireless communications.

Low VSWR (<1.3)

With a low Voltage Standing Wave Ratio (VSWR), antennas deliver efficient power transmission and minimal signal reflection.