Elevate your RF and microwave systems with Fairview Microwave's phase shifters and continuously variable attenuators. Our innovative dial design phase shifters and continuously variable attenuators provide you with unmatched control and precision. These components are the ideal choice for critical applications requiring precise signal management.
Availability
Fairview Microwave’s phase shifters and attenuators are in-stock and ready to ship with no minimum order quantities.
Expert Technical Support
Access the expertise you can rely on for successful project execution.
Enhanced Value
Top-quality components that meet your RF & microwave performance needs.
High-Frequency Precision
Frequency range up to 40GHz for exceptional high-frequency performance.
Extended Frequency Range
Operating frequency up to 18GHz for flexibility in various setups.
360-Degree Phase Adjustment
Minimum phase adjustment of 360 degrees for precision in signal management.
Flat Attenuation Levels
Flat attenuation levels for dependable signal management across all frequencies.
SMA Variable Phase Shifter with an Adjustable Phase of 60 Deg. Per GHz Minimum and from DC - 18.6 GHz
SMA Variable Phase Shifter with an Adjustable Phase Range of 360 Degrees Minimum and from 18 GHz to 26.5 GHz
2.92mm Variable Phase Shifter with an Adjustable Phase Range of 360 Degrees Minimum and from 18 GHz to 40 GHz
SMA Variable Phase Shifter with an Adjustable Phase of 30 Deg. Per GHz Minimum, from DC - 18 GHz and Digital Dial