To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

RF Fixed Attenuators with QMA Connectors

Enhance your RF applications with Fairview Microwave’s RF fixed attenuators, featuring a robust QMA connectorized design suitable for a wide range of applications up to 6GHz. Ideal for satellite communications, test and measurement setups, and radar systems, these attenuators ensure precision and reliability in any RF pathway.

Precision Connectivity for Your RF Pathway with Fixed Attenuators

Check Mark

Availability

Fairview Microwave’s fixed attenuators are in-stock and ready to ship with no minimum order quantities.

Check Mark

Unmatched Precision

Ensure accurate signal levels with precise attenuation values, offering unmatched control over your RF signals.

Check Mark

Exclusive Offering

From meticulously chosen components to rigorous testing standards, each attenuator is crafted to deliver exceptional performance and reliability.

RF Fixed Attenuators with QMA Connectors Features

Specified Performance

Each part is meticulously specified for operation at 6GHz.

High Power Handling

Maximize your RF pathway's potential with attenuators designed to handle up to 2W (CW) of power.

Broad Attenuation Range

Offering attenuation levels from 1dB to 30dB for signal control up to 6GHz.

QMA Connectivity

Designs ensure a secure, reliable connection for quick and easy integration without compromising on performance.