To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

RF Fixed Attenuators with 3.5mm Connectors

Elevate your RF connections with Fairview Microwave's RF fixed attenuators featuring 3.5mm connectors. These precision-engineered components are meticulously crafted to provide exceptional performance and versatility across a broad frequency spectrum.

Achieve Dependable and Customizable RF Connections for Optimized RF Signal Control

Check Mark

Availability

Fairview Microwave’s attenuators are in-stock and ready to ship with no minimum order quantities.

Check Mark

Exclusive Product Offering

Set your RF applications apart from the rest with these unique attenuators.

Check Mark

Temperature Stability

Delivering precise and consistent performance across varying environmental conditions.

RF Fixed Attenuators with 3.5mm Connectors Features

Wide Range of Attenuation Levels

Customize your signal strength with attenuation levels ranging from 0 to 10dB, 20dB, and 30dB.

3.5mm Connectorized Design

Expertly crafted with 3.5mm connectors for a secure and dependable connection for your RF systems.

High Power Handling up to 2W (CW)

Power handling levels of up to 2W (CW), making them ideal for high-intensity RF applications.

Specified up to 26GHz, Functional up to 33GHz

Specified for frequencies up to 26GHz and remain functional even up to 33GHz.